alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Idaho

Swagelok Idaho, Your Authorized Swagelok Sales and Service Center

Introducing the GB Series Ball Valve from Swagelok

Working Pressure
Up to 6000 psi (413 bar)
Temperature Rating -40°F to 250°F (-40°C to 121°C)
Seats and Stem Seals PEEK
End Connection Types Swagelok Tube Fitting, Female NPT, Swagelok FK Medium-Pressure,
Female ISO/BSP, Female SAE
End Connection Sizes 3/8 in. to 1 in. (12 mm to 25 mm)

view product catalog

Reduce installation, maintenance, and inventory costs while meeting pressure and flow specifications

Compatible with your applications GB series ball valves are designed to perform in harsh environments and in applications with aggressive media, and there are a variety of available material and construction options that allow design engineers to achieve the compatibility and longevity required.

  • Comes standard in the Swagelok dual-certified 316/316L stainless steel material, and the following alloy materials are also available: 6-Moly, Alloy 2507, Alloy 625, Alloy 825, and Alloy C-276.
  • PEEK seats and seals, the GB valve is compatible with a variety of system media.gb series ball valve from swagelok with integral swagelok tube fitting ends
  • Aligns with most customer specifications, reducing procurement and inventory costs.
  • Can be configured for sour gas service with materials of construction selected in accordance to NACE MR0175/ISO 15156.
  • All GB series ball valves are backed by the Swagelok Limited Lifetime Warranty.

Optimized for safety and reliability

  • Designed to withstand proof testing of up to 1.5 times the maximum rated pressure.
  • configured in either a two- or three-piece construction, with a crimped, mechanically locked end screw design to avoid accidental disassembly and increase safety.
  • Available integral Swagelok tube fitting end connections reduce both the number of potential leak points and the risk of improper assembly.

Easy to install, easy to configure

    swagelok gb ball valve with actuator

  • Features a standardized design and a variety of configuration options to reduce inventory requirements while maintaining ease of installation and use.
  • Enables connection of an optional lockout handle, panel mount kit, or an ISO 5211 pneumatic actuator.
  • Bidirectional flow and shutoff capabilities simplify installation by removing the potential for incorrect valve orientation during assembly

For more information or to place an order call 208.333.8155 or email us by clicking below.

contact us